item
Flat Conveyor Belt

Flat Conveyor Belt

500 6,000

Show all 28 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.706.63
Line FT
Property black
ESD ESD-safe = Yes
Weight, spec. Length m = 173 g/m
Delivery unit Cut-off max. 50 m
Material PA

Description

The accumulating Timing Belt T5 PA -80 is used to move goods without any slippage but with ESD safety. The ESD safety of the timing belts is ensured to DIN EN 61340 in order to prevent damage caused by electrostatic charging.
Thanks to its reduced coefficient of friction, this timing belt, which features a T5 tooth shape and steel strands, is ideal for moving goods with accumulation.
The timing belt is supplied with both ends joined together.

Variants

Sort by

Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Non-accumulating Total width:  40 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Non-accumulating Total width:  80 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Non-accumulating Total width:  120 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Non-accumulating Total width:  160 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Non-accumulating Total width:  200 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Non-accumulating Total width:  240 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Non-accumulating Total width:  320 mm Axle spacing:  640 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Non-accumulating Total width:  400 mm Axle spacing:  800 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Accumulating Total width:  40 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Accumulating Total width:  80 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Accumulating Total width:  120 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Accumulating Total width:  160 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Accumulating Total width:  200 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Accumulating Total width:  240 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Accumulating Total width:  320 mm Axle spacing:  640 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PVC) Belt type:  Accumulating Total width:  400 mm Axle spacing:  800 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PUR) Belt type:  ESD, accumulating Total width:  40 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PUR) Belt type:  ESD, accumulating Total width:  80 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PUR) Belt type:  ESD, accumulating Total width:  120 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PUR) Belt type:  ESD, accumulating Total width:  160 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PUR) Belt type:  ESD, accumulating Total width:  200 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PUR) Belt type:  ESD, accumulating Total width:  240 mm Axle spacing:  500 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PUR) Belt type:  ESD, accumulating Total width:  320 mm Axle spacing:  640 ... 6000
Conveyor type:  Flat Belt Conveyor Material:  Plastic (PUR) Belt type:  ESD, accumulating Total width:  400 mm Axle spacing:  800 ... 6000
Conveyor type:  Timing Belt Conveyor Material:  TPU Belt type:  Non-accumulating Total width:  40 mm Axle spacing:  500 ... 6000
Conveyor type:  Timing Belt Conveyor Material:  TPU Belt type:  Non-accumulating Total width:  80 mm Axle spacing:  500 ... 6000
Conveyor type:  Timing Belt Conveyor Material:  Plastic (PA) Belt type:  ESD, accumulating Total width:  40 mm Axle spacing:  500 ... 6000
Conveyor type:  Timing Belt Conveyor Material:  Plastic (PA) Belt type:  ESD, accumulating Total width:  80 mm Axle spacing:  500 ... 6000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170205
eCl@ss 11.0
23170205
eCl@ss 4.0
23170205
eCl@ss 4.1
23170205
eCl@ss 5.0
23170205
eCl@ss 5.1
23170205
eCl@ss 6.0.1
23170205
eCl@ss 7.1
23170205
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900