Technical Data
Properties
Article number | 0.0.715.68 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 5.946 cm2 |
Moment of Inertia, torsional | It = 1.1 cm4 |
Moment of Inertia, x-axis | Ix = 43.75 cm4 |
Moment of Inertia, y-axis | Iy = 4.49 cm4 |
Weight | m = 4.67 kg |
Weight, spec. Length | m = 1.586 kg/m |
Delivery unit | 1 pce., length 3000 mm |
Material | Al, anodized |
Colour | natural |
Resistance Moment, x-axis | Wx = 9.9 cm3 |
Resistance Moment, y-axis | Wy = 2.99 cm3 |
Description
Assembly Instructions
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | |
Liefereinheit: Stück | Länge: 3000 | |
Liefereinheit: Stück | Länge: 6000 |
Load Calculation
Deflection calculator
Force application
20 6,000
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23300202
eCl@ss 7.1
23300202
eCl@ss 11.0
23300202
eCl@ss 5.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
eCl@ss 4.1
23050702
eCl@ss 4.0
23050702
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
76042100