Cap – open grooves
Technical Data
Scope of Delivery
PA-GF, black
Countersunk Screw 8 SF M7.1, St, black
Properties
Article number | 0.0.624.47 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 9 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Line: 8 | Shape: Square | Dimension X: 40 mm | Colour: Black | Material: Plastic (PA-GF) | |
Line: X | Shape: Rectangular | Dimension X: 80 mm | Colour: Grey | Material: Plastic (PA-GB) |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 11.0
23360292
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 4.1
22041441
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090