Technical Data
Scope of Delivery
Tray 6x4 ESD, preassembled
Usable dimensions 610x410 mm
Load-carrying capacity 40 kg
Properties
Article number | 0.0.646.96 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = Yes |
Weight | m = 4.9 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Dimensions du plateau: 850x650 mm | Surface utile: 810x610 mm | |
Dimensions du plateau: 650x450 mm | Surface utile: 610x410 mm | |
Dimensions du plateau: 450x350 mm | Surface utile: 410x310 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
eCl@ss 11.0
21100291
Customs tariff number
94039990