item
Profile 12 60x60

Profile 12 60x60


Show all 4 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.001.06
Line line 12
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 14.5 cm2
Moment of Inertia, torsional It = 7.05 cm4
Moment of Inertia, x-axis Ix = 46.02 cm4
Moment of Inertia, y-axis Iy = 46.02 cm4
Weight, spec. Length m = 3.91 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Permissible groove extraction force F = 5000 N
Resistance Moment, x-axis Wx = 15.36 cm3
Resistance Moment, y-axis Wy = 15.36 cm3

Description

Line 12 Profiles are particularly suitable for stable frame constructions carrying high loads. The rigidity of the profile flanks enables tensile loading of up to 10,000 N per screw connection. Their inclination towards the groove produces a high degree of security against loss of pre-tensioning.
Areas of the basic frame which are subject to less load can be constructed from Profiles 12 light in order to save material.

Variants

Sort by

Jednostka dostawcza:  Przycięcie Długość:  20 ... 6000 Typ konstrukcji:  lekka
Jednostka dostawcza:  Sztuka Długość:  6000 Typ konstrukcji:  lekka
Jednostka dostawcza:  Przycięcie Długość:  20 ... 6000 Typ konstrukcji:  standard
Jednostka dostawcza:  Sztuka Długość:  6000 Typ konstrukcji:  standard

Load Calculation

Deflection calculator

Force application
20 6,000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
UNSPSC 9.0
30102306
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042100