item
Hinge D30

Hinge D30


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Clamp-Profiles D30 Hinge, Al, anodized, natural
2 Hexagon Socket Head Cap Screws DIN 6912 M6x12, St, bright zinc-plated
Hinge Al light, Pin Set D6
Notes on Use and Installation

Properties

Article number 0.0.699.84
Line Line D30
ESD ESD-safe = No
Weight m = 92 g
Delivery unit 1 set

Description

Hinge D30-85 PP is used to create doors made entirely by connecting together profiles. Both parts of the Hinge are screwed to the outside flanks of the Profile Tubes. Hinge D30-85 PP is designed for a load-carrying capacity of 100 N and can be retrofitted to frames.

Variants

Sort by

Tipo de conexión:  superficie / perfil
Tipo de conexión:  perfil / perfil

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 4.0
22041403
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
UNSPSC 9.0
31162403
UNSPSC 7.0
31162403
Customs tariff number
83021000