Technical Data
Scope of Delivery
Housing, die-cast Al, powder-coated RAL 9006 white aluminium
Plate, St, bright zinc-plated
Knuckle Foot, NBR, black
Castor, PA, black
Hexagon Socket Head Cap Screw DIN 912 M12x30, St, bright zinc-plated
Washer DIN 433 13, St, bright zinc-plated
Adapter bolt M12-M16, St, bright zinc-plated
Properties
Article number | 0.0.674.53 |
---|---|
Line | line X |
ESD | ESD-safe = No |
Weight | m = 1.2 kg |
Delivery unit | 1 set |
Tragfähigkeit (Rolle) | Load-carrying capacity = 340 kg/Castor |
Description
Variants
Sort by
Load capacity (roll): 340 kg | Roll diameter: 62 mm | Tread: Polyamide (PA) | Material: Die-cast aluminium | ESD-safe: X | |
Load capacity (roll): 100 kg | Roll diameter: 80 mm | Tread: Thermoplastic polyurethane (TPU) | Material: Steel (bright zinc-plated) | ESD-safe: ✓ |
Downloads
CAD Data
Files
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 6.0.1
23370202
eCl@ss 11.0
23370590
eCl@ss 7.1
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
UNSPSC 7.0
31162701
Customs tariff number
83022000