item
Drawer Unit Adapter Set

Drawer Unit Adapter Set


Show all 3 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 C-Profiles, St, bright zinc-plated
1 Facing, St, grey similar to RAL 7042
Double-sided adhesive tape
Fastening elements

Properties

Article number 0.0.707.03
Line Work Bench System
ESD ESD-safe = No
Weight m = 1.7 kg
Delivery unit 1 set

Description

Lightweight Drawer Units for lean benches: Drawer Unit S2 E and Drawer Unit S3 E feature two and three full pull-out drawers respectively. The top drawer of each unit is ideal for pens and flat utensils. A dividing insert system is enclosed for all drawers so that users can keep everything organised. A labelling panel is integrated into the grip rails. The ball-bearing soft-close feature ensures drawers slide smoothly and easily shut.
These lockable Drawer Units can be fastened to any table top using the drilled holes on the top. Adapter Sets are available for use with item work benches that have supporting struts.

Variants

Sort by

1/3 variants match "Economy"
Tischplattentiefe vorne:  600 mm Bauart:  economy
More variants in this product family
Tischplattentiefe vorne:  600 mm Bauart:  standard
Tischplattentiefe vorne:  750 mm Bauart:  standard

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
83024200