Cover Profile, rounded/rectangular
On request
Technical Data
Properties
Article number | 0.0.429.63 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Weight | m = 0.8 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Variants
Sort by
Forma: Redondeado | Ancho: 40 mm | Color: Negro | Profundidad: 33.5 | Ancho: 6.5 | |
Forma: Redondeado | Ancho: 40 mm | Color: Gris | Profundidad: 33.5 | Ancho: 6.5 | |
Forma: Redondeado | Ancho: 80 mm | Color: Negro | Profundidad: 74 | Ancho: 14.7 | |
Forma: Redondeado | Ancho: 80 mm | Color: Gris | Profundidad: 74 | Ancho: 14.7 | |
Forma: Rectangular | Ancho: 40 mm | Color: Negro | Profundidad: 33.5 | Ancho: 4 | |
Forma: Rectangular | Ancho: 80 mm | Color: Negro | Profundidad: 74 | Ancho: 4 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090
Cover Profile, rounded/rectangular
On request